BATT-18EMULATOR | 18-Cell Battery Pack Emulator to Supply MC33774 BCC EVBs | NXP Semiconductors

18-Cell Battery Pack Emulator to Supply MC33774 BCC EVBs

Roll over image to zoom in

Block Diagram

18-Cell Battery Pack Emulator to Supply MC33774 BCC EVBs

BATT-18EMULATOR Block Diagram

Supported Devices

Power Management

Battery Cell Controllers

Features

Power Input

  • 5 V, 5 A with DC plug type P1J (2.1 × 5.5 × 11 mm), tuning fork type, center positive

Cell Voltage Output

  • Adjustable individual cell voltage (1.25 V to 3.3 V)

Temperature Sensor Emulator

  • Adjustable (0 V to 4.9 V)

User Components

  • LED power indicator

Buy Options

BATT-18EMULATOR-Image

Click to expand

  • BATT-18EMULATOR
    Active

  • 18-Cell Battery Pack Emulator to Supply MC33774 BCC EVBs.

  • $505.67 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 22
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-18CTCABLE30-Image

Click to expand

  • $25.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.